Part Number: NB1005BK
This Model has been retired and has not been replaced. More information for the NB1005BK is available on the model support page
Overview
Features
- With its convenient top-load design, this superior notebook case provides enough space and zippered pockets to easily hold your notebook, peripherals and all files
Specifications
OVERVIEW
UPC Code | 037332126825 |
Accessory Type | Carrying Case/Bag |
PRODUCT OVERVIEW
Product Overview | Corporate Top-Load Notebook Case |
PHYSICAL
Color | Black |
Material of Construction | 1680 Denier Nylon, Leather |
Shipping Dimensions (hwd / in.) | 21.90 x 2.00 x 17.30 |
Shipping Weight (lbs.) | 4.55 |
Unit Dimensions (hwd / in.) | 13.000 x 18.000 x 3.500 |
Unit Weight (lbs.) | 4 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images