Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

HG Outlet Covers


  • Patented antimicrobial coating 99.9% effective in inhibiting bacteria and viruses
  • Self locking feature allows for easy installation
  • Tool required for removing cover to provide optimum security
  • Plugs are removable, reusable and designed for repeated use
  • Four outlet covers per bag

View Full Product Details

Tripp Lite Part Number

HGOUTLETCVR

Have a Question?
Contact Us

Overview

Exclusive, Patented Antimicrobial Protection Fights Healthcare-Acquired Infections (HAIs)
These outlet covers are protected by a patented antimicrobial powder coating with EPA-registered and FDA-compliant silver ionic technology. The antimicrobial surface protection is 99.9 percent effective in inhibiting the growth of bacteria, such as C. diff and MRSA, and reducing the risk of HAIs in hospitals and other medical environments. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Compatible with Tripp Lite Power Strips and Surge Protectors
PS-415-HGULTRA, SPS415HGULTRA, PS-410-HGOEMCC, PS-415-HG-OEM, PS-615-HG-OEM, PS410HGOEMX, PS-415-HG, PS-602-HG, PS-606-HG, PS-615-HG, RS1215-HG, ISOBAR6ULTRAHG, SPS-615-HG, SPS606HGRA, SPS610HGRA and other power strips with NEMA 5-15R-HG and NEMA 5-15R outlets.

Features

Compatible with All NEMA 5-15R-HG and NEMA 5-15R Outlets
Exclusive, Patented Antimicrobial Protection
  • Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
  • Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products
RoHS compliant Anti-Microbial Protected

Specifications

OVERVIEW
UPC Code037332175991
PHYSICAL
Antimicrobial CoatingYes
Shipping Dimensions (hwd / in.)0.80 x 4.72 x 5.52
Shipping Weight (lbs.)0.05
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.