Part Number: P781-016
This Model has been retired and replaced by P781-010. More information for the P781-016 is available on the model support page
Overview
Molded, 16ft, HD15 Male/Female Daisy-Chain cable, specifically wired for Tripp Lite B040 and B042 series KVM switches. Double shielded and fully molded construction for optimum video transfer and long life.
Features
- Daisy Chain cable for Tripp Lite B040 and B042 series KVM switches
- Fully molded construction, with double shielding
- HD15 Male/Female 16ft
System Requirements
Use only with Tripp Lite B040 and B042 series KVM switches, to daisy chain additional KVM switches.
Package Includes
16ft HD15 Male/Female B040 / B042 KVM Daisy Chain Cable
Specifications
OVERVIEW
UPC Code | 037332146519 |
Accessory Type | Daisy-Chain Cable |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Color | Black |
Cable Length (ft.) | 16 |
Shipping Dimensions (hwd / in.) | 0.50 x 5.00 x 6.00 |
Shipping Weight (lbs.) | 0.60 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |