Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Daisychain Cable for NetController KVM Switches B040-Series and B042-Series, 6-ft.

Model Number: P781-006


  • Molded HD15 Male/Female, 6ft
  • Double Shielded
  • For Daisy Chaining B040 and B042 KVM switches
HAVE A QUESTION?
Contact Us

Overview

Molded, 6ft, HD15 Male/Female Daisy-Chain cable, specifically wired for Tripp Lite B040 and B042 series KVM switches. Double shielded and fully molded construction for optimum video transfer and long life.

Features

  • Daisy Chain cable for Tripp Lite B040 and B042 series KVM switches
  • Fully molded construction, with double shielding
  • HD15 Male/Female 6ft

System Requirements

Use only with Tripp Lite B040 and B042 series KVM switches, to daisy chain additional KVM switches.

Package Includes

6ft HD15 Male/Female B040 / B042 KVM Daisy Chain Cable

RoHS compliant

Specifications

OVERVIEW
UPC Code037332146496
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.47
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B040-008-19 | KVM Switches B040-008-19 NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD
B040-016-19 | KVM Switches B040-016-19 NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD
B042-004 | KVM Switches B042-004 4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
B042-008 | KVM Switches B042-008 8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
B042-016 | KVM Switches B042-016 16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

Resources & Downloads

support icon

Do you own a
P781-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.