Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 2 ft. (0.61 m)
- Required to daisy-chain multiple B020 / B022 NetDirector KVM switches
- Allows for expanding the number of computers/servers that can be controlled by a single keyboard, mouse and monitor
- This premium cable features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection
- DB25 connectors are molded with integral strain relief and easy-grip textured overmold
- This product is covered by a Lifetime Limited Warranty (coverage details)
P772-002
Have a Question?
Overview
Features
- Links a B020 / B022 NetDirector KVM switch to another NetDirector KVM switch, allowing for the expansion of the number of computers/servers that can be controlled from a single keyboard, mouse and monitor
- Length: 2-ft. (0.61 m)
- Connectors: DB25 Male to DB25 Female
- Features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection
- Molded connectors with integral strain relief and easy-grip textured overmold
Specifications
OVERVIEW
UPC Code | 037332118752 |
PHYSICAL
Cable Length (ft.) | 2 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
STANDARDS & COMPLIANCE
Certifications | ROHS Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B020-008-17 | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD |
![]() |
B020-016-17 | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD |
![]() |
B020-U08-19-IP | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access |
![]() |
B020-U08-19-K | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables |
![]() |
B020-U08-19KTAA | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant |
![]() |
B020-U16-19-IP | NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD |
![]() |
B020-U16-19-K | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables |
![]() |
B022-U08 | NetDirector 8-Port 1U Rack-Mount KVM Switch |
![]() |
B022-U08-IP | NetDirector 8-Port 1U Rack-Mount IP KVM Switch |
![]() |
B022-U16-IP | NetDirector 16-Port 1U Rack-Mount IP KVM Switch |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.