DataShield In-Line Surge Protector for Network and Digital/Leased Lines, T-1, ISDN, 1-Set RJ11/45/48
- Complete T1 and ISDN (RJ11/45/48) surge protection
- Protects against the effects of electrostatic discharge, faulty wiring and lightning
- This product is covered by a Lifetime Limited Warranty (coverage details)
DSUT1CSU
Have a Question?
Overview
Tripp Lite's DSUT1CSU offers complete surge suppression for equipment on digital and leased lines, T1 and ISDN interfaces. Ideal for the protection of sensitive "U" and "S/T" interfaces on modems, NT1 devices, CSU/DSUs, terminal adapters and other pieces of high-speed equipment. Convenient 8 position input/output RJ style jacks are RJ11/45/48 compatible, includes 5 inch ethernet patch cable for convenient placement at the protected device network connection. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges, faulty wiring or lightning away from network interface connections. Tripp Lite network surge suppressors reduce blown interface ports, garbled network transmissions, system lock-ups and hard equipment failure by safely shunting dataline surges to ground.
SUPPRESSION: 1 set RJ11/45/48 in/out jacks, protects wires 1-8, 60V clamping
Features
- DSUT1CSU offers full surge suppression for CSU/DSU's and other high speed equipment on digital and leased lines, T1 and ISDN interfaces
- Convenient RJ45 input and output connections make for simple installation (RJ45 input/output connections, pins 1-8, 60V clamping)
- 5 inch ethernet patch cable enables ideal protection placed as close as possible to the point of use
- Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground
Specifications
OVERVIEW
UPC Code | 037332010872 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Recommended Electrical Service | 120V, 230V |
Input Plug Type | RJ45 |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Output Receptacles | (1) Network |
Circuit Breaker (amps) | 200 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
Clamping Voltage (RMS) | 60 |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | Yes |
Additional Dataline Protection | 1-8 |
PHYSICAL
Antimicrobial Coating | No |
Color | Light Gray |
Integrated Keyhole Mounting Slots | No |
Shipping Dimensions (hwd / in.) | 6.10 x 2.00 x 3.10 |
Shipping Weight (lbs.) | 0.20 |
COMMUNICATIONS
Network Speed | 10/100 Mbps |
SPECIAL FEATURES
Rotatable Outlets | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DSUT1CSU model support page.
Resources & Downloads
Product Literature
Case Studies
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.