DataShield Serial In-Line Surge Protector, DB25
- Complete serial port (DB25) surge protection
- Protects against the effects of electrostatic discharge, faulty wiring and lightning
- This product is covered by a Lifetime Limited Warranty (coverage details)
DB25-ALL
Have a Question?
Overview
Tripp Lite's DB25-ALL offers dataline surge suppression for any DB25 serial port, regardless of cable configurations. Connects and protects all 25 pins plus D shell chassis for universal protection of any DB25 application. User configurable for use with male or female captive DB25 port. Convenient DB25 input and output connects directly to the protected port, obtaining a ground outlet from the computer chassis. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges, faulty wiring or lightning away from network interface connections. Tripp Lite network surge suppressors reduce blown interface connections, garbled transmissions, system lock-ups and hard equipment failure by safely shunting dataline surges to ground.
SUPPRESSION: Reversible DB9 m/f jacks, protects pins 1-25 and chassis, 18V clamping
Features
- DB25 protects 25 pin serial connections for dataline surge suppression of data terminal, data communications equipment and PCs, printers, modems and more
- Reversible for use with male or female captive DB25 ports
- Offers protection on all 25 data lines, plus D shell chassis
- Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground
Specifications
OVERVIEW
UPC Code | 037332010858 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Recommended Electrical Service | 120V, 230V |
Input Plug Type | DB25 |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Output Receptacles | (1) Network |
Circuit Breaker (amps) | 340 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
Clamping Voltage (RMS) | 18 |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
Additional Dataline Protection | 1-25 & Chassis |
PHYSICAL
Antimicrobial Coating | No |
Color | Light Gray |
Integrated Keyhole Mounting Slots | No |
Shipping Dimensions (hwd / in.) | 5.00 x 3.00 x 2.00 |
Shipping Weight (lbs.) | 0.16 |
SPECIAL FEATURES
Rotatable Outlets | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DB25ALL model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.