DB25 to RJ45 Modular Serial Adapter (M/F), RS-232, RS-422, RS-485
Model Number: P440-825FM
- Converts DB25 male connection to RJ45 female connection
- Compatible with readily available Cat5e/Cat6 patch cables
- Slotted, knurled thumbscrews for easy, secure attachment
- Color-coded wires to simplify troubleshooting
- Ideal for customizing RS-232, RS-422 and RS-485 connections
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The adapter features a male DB25 serial connector with color-coded twisted-pair wires on one side and an RJ45 female connector on the other, allowing you to create customized RS-232, RS-422 and RS-485 connections. You can connect dumb desktop terminals to a central patch or directly to an MUX. Slotted, knurled thumbscrews provide a quick, secure attachment to your device. Color-coded wiring simplifies troubleshooting.
Features
- DB25 to RJ45 adapter allows serial signal to be transmitted over twisted-pair cable
- Connects terminals, serial printers, modems, POS and other serial devices to Cat5e/6 cabling
- Converts DB25 male connection to RJ45 female connection
- Connects dumb desktop terminals to central patch or directly to MUX
- Color-coded wires to simplify troubleshooting
- Slotted, knurled thumbscrews for easy, secure attachment
- Ideal for modular RS-232, RS-422 and RS-485 serial connections
System Requirements
- PC or other device with DB25 female connector
Package Includes
- P440-825FM DB25 to RJ45 Modular Serial Adapter (M/F)
Specifications
OVERVIEW
UPC Code | 037332206336 |
PHYSICAL
Color | Beige |
Shipping Dimensions (hwd / in.) | 0.50 x 3.94 x 6.00 |
Shipping Weight (lbs.) | 0.20 |
CONNECTIONS
Side A - Connector 1 | DB25 (MALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | Cat5/5e; Cat6; Cat6a; DB25; Modem; Null Modem; Parallel; Serial (RS232) |
CERTIFICATIONS
Certifications | RoHS Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.