Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Modular Serial Adapter (DB9 M to RJ45 F)

Model Number: B090-A9M


  • DB9M - RJ45 Modular Serial Adapter
  • Use with Tripp Lite UPS Systems to Tripp Lite Console Servers
  • Monitor Power Backup systems via IP
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Use Tripp Lite B090-A9M to connect UPS with DB9 serial ports, to Tripp Lite B096-016, and B096-048 Console Servers. Allows for IP access to your power backup systems. Requires inexpensive Cat5/Cat6 patch cables between adapter and console server RJ45 ports.

Features

  • DB9M - RJ45 Modular Serial Adapter
  • Slotted Thumbscrews for secure connections
  • Wired for DB9 Serial UPS Connections

System Requirements

  • Use with Tripp Lite Console Servers

Package Includes

  • 1 x DB9M - RJ45 Modular Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332149909
PHYSICAL
ColorBeige
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 0.50
Shipping Weight (lbs.)0.05
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1DB9 (MALE)
FEATURES & SPECIFICATIONS
TechnologySerial (RS232)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
B090-A9M

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.