Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Dedicated 20AWG Micro USB Charging cable ensures fastest charging of tablets, phones, and other mobile devices

  • Dedicated Charging cable; will not work for transferring data
  • Reversible A Male to Right Angle Micro-B Male
  • Constructed of 20AWG power lines for the fastest charging of Micro USB devices such as tablets and phones
  • Right Angle Micro-B connector is ideal in situations where space is at a premium, and reduces stress and excessive bending on the cable

Overview

The UR05C-003-RB is a Micro-USB cable dedicated to charging mobile devices such as tablets and phones. Constructed of 20 AWG power lines, it ensures the fastest charging of your device. It also features a Reversible A Male connector, which takes the guesswork out of which way to position the A connector for plugging. Its Right-Angle Micro-B connector is ideal in situations where space is at a premium, and reduces stress and excessive bending on the cable.

Features

  • Dedicated Charging cable; will not work for transferring data
  • Reversible A Male to Right Angle Micro-B Male
  • Constructed of 20AWG power lines for the fastest charging of Micro USB devices such as tablets and phones
  • Right Angle Micro-B connector is ideal in situations where space is at a premium, and reduces stress and excessive bending on the cable

System Requirements

  • Micro USB mobile device such as a tablet or phone

Package Includes

  • 3-ft. (0.91 m) Black Micro USB Dedicated Charging Cable, 20AWG (Reversible A Male to Right Angle Micro-B Male)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188069
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
Connector StyleAngled
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Charging Stations & Carts

  Model Number Description
16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA U280-016-RM U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.