Part Number: NB1094GY
This Model has been retired and has not been replaced. More information for the NB1094GY is available on the model support page
Overview
Features
- This stylish notebook brief can accommodate most notebook computers and is made of soft, durable Koskin in attractive light and dark gray
Specifications
OVERVIEW
UPC Code | 037332134424 |
Accessory Type | Carrying Case/Bag |
PRODUCT OVERVIEW
Product Overview | Designer Messenger Brief Notebook Carrying Case |
PHYSICAL
Color | Black; Gray |
Material of Construction | Koskin |
Shipping Dimensions (hwd / in.) | 13.20 x 3.70 x 16.10 |
Shipping Weight (lbs.) | 2.40 |
Unit Dimensions (hwd / in.) | 13.000 x 3.500 x 17.000 |
Unit Weight (lbs.) | 7.5 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images