Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$10.29 Avg. Price
Computer power cable allows you to connect your PC, printer or monitor into a surge protector, PDU or UPS with a NEMA 5-15R outlet.
  • Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces
  • Recommended for powering computers, printers and other home/office peripherals
  • 15-ft. (4.57 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing computer power cable
  • NEMA 5-15P plug connects to AC power; C13 plug connects to device's C14 inlet

Features

Desktop Computer Power Cord Connects PCs, Printers, Monitors and Other Equipment
This computer power supply cable is designed for home/office desktop computer applications. You can use it to connect a computer, monitor, printer, scanner or other device with a C14 power inlet to an AC wall outlet, surge protector, UPS system or PDU. The 15-ft. (4.57 m) length allows you great flexibility in placing equipment with respect to the power outlet. Note: This cord is not for use in European markets.
Right-Angle PC Power Cable Is Easier to Connect in Tight Spaces
The angled NEMA 5-15P connector makes installations easier in confined spaces, such as the back of a rack enclosure cabinet. When plugged in, the right-angle plug guides the computer power supply cable parallel to the wall, allowing you to push furniture up against a wall to maximize space.

Package Includes

  • P006-015-15D Right-Angle NEMA 5-15P to C13 Computer Power Cable, 15-ft. (4.57 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241900
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P - RIGHT ANGLE
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.7mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)15
Shipping Dimensions (hwd / in.)1.00 x 11.50 x 14.00
Unit Dimensions (hwd / in.)0.350 x 180.000 x 0.350
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
Angled PlugYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.