Computer Power Cord, Right Angle NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 12 ft., Black
Model Number: P007-012-15D New
- Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces
- Recommended for powering larger servers, laser printers and other network devices
- 12 ft. length allows great flexibility in placing devices in relationship to AC outlet
- Computer power cable replaces or upgrades original manufacturer’s power cord
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Typical Applications
- Connect devices like computers, large servers and laser printers to a PDU up to 12 ft. away in your data center
- Extend an existing power connection up to 12 ft. to more easily place a device or reach a power source in a rack
- Update or replace the standard power cord provided by a device’s original manufacturer
- Power a device located in a hard-to-access area behind a desk or flush against a wall
Package Includes
- P007-012-15D Heavy-Duty Desktop Computer Power Cord, Right-Angle 5-15P to C13, 12 ft., Black
Specifications
OVERVIEW
UPC Code | 037332241863 |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Cable Length (ft.) | 12 |
Cable Length (in.) | 144 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 1.00 x 11.00 x 14.00 |
Wire Gauge (AWG) | 14 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 20-80% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P - RIGHT ANGLE |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | No |
Heavy-Duty | Yes |
Locking Plug | No |
CERTIFICATIONS
Certifications | UL Listed |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.