Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$5.90 Avg. Price
Heavy-duty computer power cord connects a server, PC, monitor or printer to a surge protector, PDU or UPS with a NEMA 5-15R outlet.
  • Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces
  • Recommended for powering larger servers, laser printers and other network devices
  • 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Computer power cable replaces or upgrades original manufacturer's power cord
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Features

5-15P to C13 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This computer power supply cable features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. You can use it to connect a computer, server, monitor, laser printer or drive to an AC wall outlet, surge protector, UPS system or PDU. It can also replace or upgrade the standard power cord provided by the device's manufacturer. The 2-ft. (0.61 m) length helps reduce cable clutter and minimize the risk of tripping. Note: This cord is not for use in European markets.
Right-Angle PC Power Cable Is Easier to Connect in Tight Spaces
The angled NEMA 5-15P connector makes installations easier in confined spaces, such as the back of a rack enclosure cabinet. When plugged in, the right-angle plug guides the computer power supply cable parallel to the wall, allowing you to push furniture up against a wall to maximize space.

Package Includes

  • P007-002-15D Heavy-Duty Desktop Computer Power Cord, Right-Angle 5-15P to C13, 2-ft. (0.61 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241825
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P - RIGHT ANGLE
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.2mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)2
Shipping Dimensions (hwd / in.)9.98 x 7.08 x 0.50
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
Angled PlugYes
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.