Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/7/2024

Overview

The SUPDMB6K UPS backplate with manual transfer switch serves as a replacement for the original backplate provided with SU6000RT4UHV and SU6000RT4UTF configurations. Can also be used to convert any UPS configuration using the SU6000RT4UHVPM power module to support hardwire input with L6-20R and L6-30R output receptacles. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input / 2 L6-30R and 2 L6-20R outlets.

Features


System Requirements

  • Requires SU6000RT4UHVPM UPS Power Module

Package Includes

  • SUPDMB6K detachable PDU
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153920
Accessory TypePDU Module
Accessory ClassUPS Accessories
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 230V AC; 240V AC; 220V AC
Input Connection TypeL6-30P (10ft / 3m)
Voltage Compatibility (VAC)200; 208; 220; 230; 240
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) L6-20R; (2) L6-30R
Output Nominal Voltage200, 208, 220, 230, 240 VAC
Overload Protection1 double pole 20A breaker protects both L6-20R outlets
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)10.30 x 6.70 x 19.50
Shipping Weight (lbs.)9.70
Unit Dimensions (hwd / in.)3.310 x 17.210 x 3.190
Unit Weight (lbs.)8.2
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 1778
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.