Part Number: SUPDMB6KIEC
This Model has been retired and replaced by SUPDMBP6K. More information for the SUPDMB6KIEC is available on the model support page
Overview
The SUPDMB6KIEC UPS backplate with manual transfer switch serves as a replacement for the original backplate provided with SU6000RT4UHVG configurations. Can also be used to convert any high voltage UPS configuration using the SU6000RT4UHVPM power module to support hardwire input and 4 C19 output receptacles. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input / 4 C19 output connections.
Specifications
OVERVIEW
UPC Code | 037332153746 |
Accessory Type | PDU Module |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 230V AC; 240V AC; 220V AC |
Input Connection Type | Hardwire |
Voltage Compatibility (VAC) | 200; 208; 220; 230; 240 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (2) C19 |
Output Nominal Voltage | 200, 208, 220, 230, 240 VAC |
Overload Protection | 2 double pole 20A breakers protect 2 C19 outlets each |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 6.89 x 20.08 x 10.79 |
Shipping Weight (lbs.) | 7.70 |
Unit Dimensions (hwd / in.) | 3.300 x 17.200 x 3.190 |
Unit Weight (lbs.) | 7.7 |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images