Detachable redundant PDU option for select SmartOnline UPS - Hardwired input / output
Part Number: SUPDMB20KHW
- Converts compatible SmartOnline 8 and 10kVA high-voltage UPS configurations for N+1 redundancy or increased capacity when used along with a 2nd compatible UPS power module
- Manual bypass feature enables hot-swappable replacement of both power modules while connected equipment runs uninterrupted
- Hardwired input and output connections
- 2-year limited warranty
Overview
SUPDMB20KHW combines the output of two compatible SU8000RT3UPM or SU10000RT3UPM UPS power modules for fault-tolerant N+1 or increased capacity configurations. Manual bypass feature enables hot-swappable replacement of both power modules with no disruption in power to connected equipment. (IMPORTANT > compatible only with SU8000RT3UPM and SU10000RT3UPM power modules built after 6/2010 with built-in USB and PARALLEL back panel data connections).
Features
System Requirements
- For use only with configurations involving two compatible SU8000RT3UPM or SU10000RT3UPM power modules (requires two of the same model power module built after 6/2010 originally shipping with built-in USB and PARALLEL back panel data connections)
Package Includes
- SUPDMB20KHW parallel PDU
- Parallel cable
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332153982 |
Accessory Type | PDU Module |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 230V AC; 240V AC; 220V AC |
Input Connection Type | Hardwire |
Voltage Compatibility (VAC) | 200; 208; 230; 240; 220 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | Hardwire |
Output Nominal Voltage | 200-240VAC |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 11.10 x 13.00 x 23.40 |
Shipping Weight (lbs.) | 17.00 |
Unit Dimensions (hwd / in.) | 20.5 x 7 x 4.5 |
Unit Weight (lbs.) | 14.52 |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); IEC/EN 62040; UL 1778 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images