Part Number: DMPDS3770TRIC
Tripod-style portable TV stand sets up quickly for delivering your message in a classroom, lobby or anywhere else with heavy foot traffic.
- Supports most monitors, whiteboards and interactive displays from 37 to 70 in.
- Durable steel frame blends into any room décor and supports up to 77 lb.
- Tripod-style stand adjusts to different heights for comfortable custom viewing
- Easy-grip knobs and security pin lock stand into place and ensure display’s safety
- 5-year limited warranty
Features
Set Up Your Digital Signage Wherever Your Audience Is
This portable TV stand fits most flat-panel displays, whiteboards and monitors from 37 to 70 inches (100 to 178 centimeters). It assembles easily to allow convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. The tripod-style stand adjusts to five different heights, and the display tilts for comfortable custom viewing.
Durable Steel Frame Designed to Last
The frame withstands the stress of repeated adjustments and supports up to 77 pounds (35 kilograms). Use the easy-grip knobs and security pin to lock the frame into place and protect the display against tipping. Because the tripod folds when not in use, the DMPDS3770TRIC is easy to transport and store.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 200 x 200, 300 x 300, 400 x 200, 400 x 400 and 600 x 400. All hardware is included.
System Requirements
Flat-screen television, monitor, digital whiteboard or interactive display from 37 to 70 in.
Package Includes
- DMPDS3770TRIC Portable Digital Signage Stand
- Assembly hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332263834 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 200x200; 300x200; 400x200; 400x400; 600x400 |
Mounting Location | Floor |
Minimum Screen Size (in.) | 37 |
Maximum Screen Size (in.) | 70 |
Maximum Weight Capacity (lbs.) | 77 |
Number of Displays | 1 |
Unit Dimensions (hwd / in.) | 74.000 x 24.400 x 16.000 |
Unit Weight (lbs.) | 77 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images