Part Number: B110-DIN-01
- Durable U bracket and rail clip mount firmly to any standard 35 mm DIN rail
- Holds digital signage device securely in place to prevent unwanted movement
- Easy to mount in just a few minutes, so you can get your system up and running quickly
- Fits digital signage components with mounting holes spaced 41 mm apart
- Includes all necessary mounting hardware for immediate DIN rail installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Select digital signage device, including B126-, B130-, B140- and BHDBT-Series
Package Includes
- U bracket
- DIN rail clip
- (2) DIN rail screws
- (2) M3 x 5 mm mounting screws
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332213907 |
Accessory Type | Mounting Bracket |
Technology | A/V over IP |
Accessory Class | Audio Video Accessories |
PHYSICAL
Color | Black |
Material of Construction | Aluminum |
Shipping Dimensions (hwd / in.) | 4.72 x 3.14 x 0.98 |
Shipping Weight (lbs.) | 0.17 |
Unit Packaging Type | Box |
FEATURES & SPECIFICATIONS
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Extenders
Model Number | Description | |
---|---|---|
B126-110 | HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA | |
B126-1A1SR | HDMI over Cat5/6 Extender Kit, Transmitter/Receiver, 4K, Serial and IR Control, Up to 328 ft. (100 m), TAA | |
B130-101-2 | VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 1000 ft. (305 m), TAA | |
B130-101A-2 | VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA | |
B130-202A | VGA with Audio over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500 ft. (152 m) | |
B140-101X | DVI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 200 ft. (60 m), TAA | |
B140-110 | DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53 m), TAA | |
BHDBT-K-SI | HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA | |
BHDBT-K-SI-ER | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (152.4 M) | |
BHDBT-K-SI-LR | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) | |
BHDBT-R-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA |
Documents & Downloads
Product Images