Part Number: B110-DIN-02
- Durable U bracket and rail clip mount firmly to any standard 35 mm DIN rail
- Holds digital signage device securely in place to prevent unwanted movement
- Easy to mount in just a few minutes, so you can get your system up and running quickly
- Fits digital signage components with mounting holes spaced 65 mm apart
- Includes all necessary mounting hardware for immediate DIN rail installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Select digital signage device, including B126-, B130-, B132- and BHDBT-Series
Package Includes
- U bracket
- DIN rail clip
- (2) DIN rail screws
- (2) M3 x 5 mm mounting screws
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332213914 |
Product Type | Mounting Bracket |
Accessory Type | Mounting Bracket |
Technology | A/V over IP |
Accessory Class | Audio Video Accessories |
PHYSICAL
Color | Black |
Material of Construction | Aluminum |
Shipping Dimensions (hwd / in.) | 4.72 x 3.14 x 0.98 |
Shipping Weight (lbs.) | 0.16 |
Unit Packaging Type | Box |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
B116-002A | 2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA | |
B116-004A | 4-Port DVI Splitter with Audio and Signal Booster - Single-Link DVI-I, 1920 x 1200 (1080p) @ 60 Hz, TAA | |
B118-002-UHD-2 | 2-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA | |
B118-004-UHD-2 | 4-Port HDMI Splitter - 4K @ 60 Hz, HDCP 2.2, HDR, TAA | |
B156-002 | 2-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA | |
B156-002-DVI | 2-Port DisplayPort to DVI Multi-Monitor Splitter, MST Hub, 3840 x 1200 @ 60Hz, DP1.2, TAA | |
B156-002-HDMI | 2-Port DisplayPort to HDMI Multi-Monitor Splitter MST Hub, 4K UHD, DP1.2, TAA |
Video Switches
Model Number | Description | |
---|---|---|
B119-2X2 | 2x2 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 2xF/2xF), TAA | |
B126-4X4 | 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA | |
B140-202 | 2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60 m), TAA |
Documents & Downloads
Product Images