Display Mount Adapter Kit for 36-Device AC Charging Station Cart
- Fits most flat- or recessed-back displays up to 60 in.
- -10° to 10° tilt capability for comfortable viewing
- Includes all necessary installation and mounting hardware
- Easily rolls through standard doorways when assembled
- Supports up to 100 lbs (45.4 kgs)
- 5-year limited warranty
CSC36DM
Have a Question?
- Includes conversion kit assembly only. CSC36AC charging station cart and monitor sold separately.
Overview
A -10° to 0° tilt capability minimizes glare and provides comfortable viewing from multiple angles. Adjusting the tilt angle is simple using the easy-grip twin knobs located on the adapter brackets. The durable all-metal unit with scratch-resistant powder-coated finish supports up to 100 lbs (45.4 kgs).
The CSC36DM is designed to fit through standard doorways when assembled. It conforms to VESA-compliant displays with any of the following mounting hole patterns: 200 x 200 mm, 300 x 300 mm, 400 x 200 mm, 400 x 400 mm, 600 x 400 mm and 800 x 400 mm.
Features
- Fits most flat-panel televisions or monitors up to 60 in.
- Ideal for schools, offices, warehouses, healthcare facilities and other environments in which tablets, laptops or Chromebooks are used every day
- All installation and mounting hardware included
Convenient Angle Adjustment
- -10° to 10° tilt capability provides comfortable viewing from multiple angles
- Improves viewing angles in applications where audience is below the display
- Easy-grip knobs allow simple adjustment of tilt angle
Durable Metal Construction
- Supports up to 100 lbs (45.4 kgs)
- Scratch-resistant powder-coated finish
- Easily rolls through standard doorways when assembled
VESA Compliance
- Supports the following VESA mounting hole patterns: 200 x 200 mm, 300 x 300 mm, 400 x 200 mm, 400 x 400 mm, 600 x 400 mm and 800 x 400 mm
Specifications
OVERVIEW
UPC Code | 037332204035 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 11.00 x 13.19 x 68.89 |
Shipping Weight (lbs.) | 99.66 |
Unit Dimensions (hwd / in.) | 57.5 x 29.5 x 42 |
Unit Weight (lbs.) | 92.84 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.