DisplayPort 1.2 to HDMI Active Adapter Cable (DP with Latches to HDMI M/M), 4K, 6 ft. (1.8 m)
- Active adapter cable for use with any DisplayPort
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/25/30Hz
- Supports audio and HDCP
- No separate adapter required
- Gold-plated connectors and contacts
- 3-year limited warranty
Features
- Connects DisplayPort computer to HDMI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- HDMI and latching DisplayPort male connectors
- No separate adapter required
Vibrant, Superior Video Quality
- Supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) @ 24/25/30Hz
- Supports audio and HDCP
- Active adapter converts Single-Mode and Dual-Mode (DP++) DisplayPort output
- Perfect for use with graphics cards, such as AMD Eyefinity, that don’t output DP++ signals
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Latching Displayport plug for secure connection
- Integral strain relief for long life
Specifications
OVERVIEW
UPC Code | 037332192066 |
Product Type | Active Cable |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
SPECIAL FEATURES
Latching Connector | Yes |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P582006V2ACT model support page.
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.