Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts DisplayPort 1.2 audio and 4K x 2K video for display on an HDMI monitor, projector or television.

  • Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
  • Supports audio and HDCP 2.2
  • Compatible with Single-Mode and Dual-Mode DisplayPort output
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Sends DisplayPort 1.2 Audio/Video to an HDMI Display
  • Connects DisplayPort 1.2 computer to HDMI-enabled monitor, projector or TV
  • Ideal for displaying video on large monitor or digital sign
  • Female HDMI and male DisplayPort connectors
Vibrant Video Quality
  • Supports UHD video resolutions up to 4K @ 60 Hz (3840 x 2160) as specified in HDMI 2.0
  • Supports audio and HDCP 2.2
  • Compatible with both Single-Mode and Dual-Mode DisplayPort output
  • Works with graphics cards that don’t output DP++ signals
Superior Materials for Superior Performance
  • Molded connectors with corrosion-resistant gold-plated contacts for excellent conductivity
  • Integral strain relief for long life
  • Plug-and-play—no software, drivers or power supply necessary
  • Fits easily into briefcase, backpack or laptop bag

Package Includes

  • P136-06N-H2V2 DisplayPort 1.2 to HDMI Active Converter (M/F), 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200334
Product TypeVideo Adapter
TechnologyHDMI; DisplayPort
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HDMI (FEMALE)
PHYSICAL
ColorBlack
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)9.00 x 7.20 x 0.50
Shipping Weight (lbs.)0.10
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.