Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Compact adapter connects a VGA display to the DisplayPort (DP) 1.2 output on your laptop or desktop computer for playing 1080p video.
  • 50-piece bulk pack of P134-000-VGA-V2 DisplayPort to VGA video adapters
  • Delivers high-definition picture quality at resolutions up to 1920 x 1200 (1080p)
  • Molded adapter converts Single- and Dual-Mode DP++ output for viewing on VGA display
  • Compact unit fits easily into pocket, briefcase or laptop bag for instant use anywhere
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Molded DisplayPort to VGA Converters Connect DP Source to VGA Display
This set includes 50 P134-000-VGA-V2 DisplayPort to VGA active compact adapters. Each molded one-piece unit connects a VGA monitor, television or projector to the DisplayPort 1.2 output on your PC, Mac, Chromebook, MacBook, Microsoft Surface or other compatible computer or tablet. They feature a male DP connector and a female HD15 connector, allowing you to continue using your existing VGA display and VGA cable to transmit video signals without the expense of a new DP display. They also are backward compatible with pre-1.2 DisplayPort generations.
Transmit Outstanding 1080p Video for High-Definition Presentations
Ideal for classrooms, lecture halls and anywhere else you may need to connect to a VGA monitor, these DisplayPort to VGA converters support computer video resolutions up to 1920 x 1200 (including 1080p) and HD video resolutions up to 1920 x 1080 (1080p). The active adapters convert both Single-Mode and Dual-Mode (DP++) DisplayPort output. They come recommended for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals.
Ready to Use Right Out of the Package
The plug-and-play DP to VGA adapters require no software, drivers or external power, work with both Windows and Mac operating systems, and are compatible with laptops, tablets and other devices equipped with a female DisplayPort. With its small size (about two inches long), the P134-000-VGA-V2 is recommended for stowing in your pocket or laptop bag and carrying to school or the office.

System Requirements

  • Source device with DisplayPort output
  • Display device with HD15 input

Package Includes

50 DisplayPort 1.2 to VGA Active Compact Adapter (DP-Male to VGA-Female)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332237699
Product TypeVideo Adapter
TechnologyVGA/SVGA; DisplayPort
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
INPUT
Product Length (in.)2.09
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HD15 (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)1.00 x 13.75 x 16.00
Unit Dimensions (hwd / in.)0.200 x 2.090 x 0.770
Unit Weight (lbs.)0.66
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Displayport Specification1.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.