Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort to VGA/DVI/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 30 Hz HDMI, 50 pack

Model Number: P136-06NHDV4KBP


Passive adapter connects your DisplayPort (DP) computer to a VGA, DVI or HDMI display for playing 4K video without separate adapters.
  • 50-piece bulk pack of P136-06N-HDV-4K DisplayPort 1.2 converter adapters
  • Delivers UHD picture quality at 4K resolutions up to 3840 x 2160 @ 24/30 Hz
  • HDMI port supports 7.1-channel surround sound for crystal-clear audio
  • Compact unit fits easily into pocket, briefcase or laptop bag for use anywhere
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

A Smart Solution for Displaying 4K Video in Business and Digital Signage Applications
This set includes 50 Tripp Lite P136-06N-HDV-4K DisplayPort 1.2 to VGA/DVI/HDMI passive adapters. Each adapter allows you to play stereo audio and high-definition or Ultra High Definition video from your DisplayPort computer to a VGA, DVI or HDMI display. No more carrying around separate adapters for various monitors, projectors and televisions. The simple all-in-one solution for displaying content on a larger screen, these units are an easy, inexpensive way to play high-quality audio and video in classrooms, conference rooms, trade shows and other on-the-road presentations.
Ready to Use Right Out of the Package
Ideal for displaying video on a large monitor or digital sign, each adapter is perfectly sized for carrying in your pocket, briefcase, purse or laptop bag for convenient use anywhere. Just connect the male DP end to your computer’s DisplayPort and the female VGA, DVI or HDMI connector to a compatible cable to begin sharing audio/video signals. Only one display may be connected at a time. The plug-and-play P136-06N-HDV-4K requires no software, drivers or external power.
Enjoy Outstanding Picture Quality up to 4K x 2K
The all-in-one unit contains separate female DVI, HD15 and HDMI ports. It supports video resolutions up to 1920 x 1080, including 1080p (DVI); 1920 x 1200, including 1080p (HD15); and 4K x 2K (HDMI 2.0) at 24/30 Hz. The HDMI port also supports 7.1-channel surround sound audio.
Passive Adapters Require DisplayPort++ for HDMI Pass Through
Because they are passive adapters, these units require that the connected source device have a DisplayPort++ (DP++) dual-mode port, which allows HDMI signals to pass through. Check your DisplayPort source’s documentation for compatibility.

Typical Applications

  • Play video from your DP laptop or PC on a large display, such as an HDTV
  • Access documents and websites across multiple displays
  • Design and edit graphics files or production video on a larger monitor
  • Using a DisplayPort laptop to deliver presentations in a classroom or conference room
  • Display menus, ads, promos, directions and other digital signage applications on an HD monitor

Package Includes

  • (50) P136-06N-HDV-4K DisplayPort 1.2 to VGA/DVI/HDMI All-in-One Converter Adapters
  • Quick Start Guide

System Requirements

  • Source device with DisplayPort output and DP++ port for HDMI pass-through (must support audio to transmit audio signals)
  • Display device with VGA, DVI or HDMI input
RoHS compliant

Specifications

OVERVIEW
UPC Code037332237668
INPUT
Product Length (in.)5.9
Product Length (ft.)0.49
PHYSICAL
Cable Jacket TypeVW-1
Cable Outer Diameter (OD)4.5mm
ColorBlack
Material of ConstructionABS + PVC
Shipping Dimensions (hwd / in.)4.00 x 14.00 x 17.00
Unit Dimensions (hwd / in.)1.77 x 0.59 x 3.34
Unit Weight (lbs.)0.1
Wire Gauge (AWG)34/32
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2HD15 (FEMALE)
Side B - Connector 3HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Gold; Nickel
FEATURES & SPECIFICATIONS
Max Supported Video ResolutionHDMI: 3840 x 2160 @ 30Hz; DVI: 1920 x 1200 @ 60Hz; VGA: 1920 x 1080 @ 60Hz
Displayport Specification1.2
HDMI Specification1.4
HDCP Specification1.4
Audio Specification7.1
Driver RequiredNo
TechnologyDVI; HDMI; VGA/SVGA; DisplayPort
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.