Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort 1.2a to HDMI Active Adapter Cable, Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K @ 60 Hz (M/M), 20 ft.

Model Number: P582-020-HD-V2A


HDCP 2.2-compliant cable connects the DisplayPort™ output on your PC or Mac to a 4K-enabled HDMI monitor, projector or television.
  • Supports video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Compliant with latest HDCP 2.2 standards
  • No separate power adapter required
  • High-grip HDMI plug prevents accidental disconnections
  • Supports HDMI 2.0 and EDID specifications
  • 3-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

The P582-020-HD-V2A DisplayPort 1.2a to HDMI Active Adapter Cable (M/M) connects a DisplayPort-enabled PC or Mac to the HDMI port on a 4K monitor, projector or television. With a DisplayPort male connector on one end and a gold-plated high-grip HDMI male connector on the other, this cable requires no separate power adapter. It lets you continue using an existing 4K HDMI display without the extra expense of buying a new DisplayPort monitor.

Recommended for displaying crystal-clear video on a large monitor or digital sign, this cable supports HDMI 2.0 with full UHD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz. The P582-020-HD-V2A also supports rich, full audio (if your DisplayPort card supports audio passthrough) and the latest HDCP 2.2 standards.

Because it’s an active adapter, the 20-foot P582-020-HD-V2A is compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output. It’s perfect for use with graphics cards, such as AMD Eyefinity, that don’t output DP++ signals.

The corrosion-resistant gold-plated HDMI connector and contacts provide maximum conductivity and minimize data loss. Its special high-grip plug prevents a loose or accidentally disconnected cable from causing picture loss. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Send UHD DisplayPort 1.2a Signals to a 4K HDMI Display
  • Connects DisplayPort PC or Mac to a 4K-enabled HDMI monitor, projector or HDTV
  • Recommended for displaying video on a large monitor or digital sign
  • DisplayPort and high-grip HDMI male connectors
  • No separate power adapter required

Vibrant Video Quality
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports HDCP 2.2, HDMI 2.0, audio and EDID
  • Active adapter compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output
  • Recommended for graphics cards, such as AMD Eyefinity, that don’t output DP++ signals.

Superior Materials for Superior Performance
  • Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
  • Special high-grip HDMI plug prevents accidental disconnections
  • Integral strain relief provides cable and connectors with flexibility and reduces stress

Package Includes

  • P582-020-HD-V2A DisplayPort 1.2a to HDMI Active Adapter Cable (M/M), 20 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200587
INPUT
Cable Length (ft.)20
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 10.00 x 12.00
Shipping Weight (lbs.)0.70
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
P582-020-HD-V2A

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.