DisplayPort 1.2 to HDMI Active Adapter Cable, Gripping HDMI Plug, HDCP 2.2, 4K @ 60 Hz (M/M), 3 ft. (0.91 m)
- Supports video resolutions up to 4K @ 60 Hz (3840 x 2160), as specified in HDMI 2.0
- Compliant with latest HDCP 2.2 standards
- No separate power adapter required
- High-grip HDMI plug prevents accidental disconnections
- 3-year limited warranty
Features
- Connects DisplayPort PC or Mac to a 4K-enabled HDMI monitor, projector or HDTV
- Recommended for displaying video on a large monitor or digital sign
- DisplayPort and high-grip HDMI male connectors
- No separate power adapter required
- Supports UHD video resolutions up to 4K @ 60 Hz (3840 x 2160), as specified in HDMI 2.0
- Supports HDCP 2.2, audio and EDID
- Active adapter compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output
- Recommended for graphics cards, such as AMD Eyefinity, that don’t output DP++ signals.
- Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
- Special high-grip HDMI plug prevents accidental disconnections
- Integral strain relief provides cable and connectors with flexibility and reduces stress
Specifications
OVERVIEW
UPC Code | 037332200723 |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.70 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P582003HDV2A model support page.
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.