Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

8K DisplayPort cable connects your source and display devices to transmit enhanced 8K Ultra HD audio/video with HDR and 4:4:4 chroma.

  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for state-of-the-art video quality
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Plug-and-play operation with no software required for easy, immediate installation

Features

DisplayPort 1.4 Cable Gets Your Gaming, Home Theater or Digital Signage Setup 8K-Ready
This high-speed DisplayPort (DP) cable (M/M) securely connects source and display devices compatible with DP 1.4 audio/video signals. Backward compatible with all your existing DisplayPort devices, including Blu-ray players, game consoles and 4K televisions, the P580-009-8K6 is ideal for future-proofing your high-definition or Ultra HD application in anticipation of an 8K upgrade.

Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio and 4:4:4 Color
The P580-009-8K6 supports 8K Ultra HD resolutions up to 7680 x 4320 at 60 Hz with multi-channel sound. It’s compatible with DisplayPort 1.4 standards for HDR, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream 4K content with no complications. This BT.2020-compatible cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials, such as a rugged PVC jacket. Contacts and connectors are gold-plated to resist corrosion. The male connectors latch securely to help prevent the cable from becoming accidentally disconnected and disrupting a continuous audio/video signal. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the DisplayPort cord.

System Requirements

Both source and display devices must be compatible with 8K standards to watch 8K video

Package Includes

P580-009-8K6 DisplayPort 1.4 Cable (M/M), 8K 60 Hz, 9 ft. (2.7 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332254122
Product TypePassive
TechnologyDisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution7680 X 4320 60HZ (8K)
Max Supported Color Depth24-bit True Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
INPUT
Bus Powered  Yes
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.8MM
Wire Gauge (AWG)30
Cable Length (ft.)9
Cable Length (in.)108
Shipping Dimensions (hwd / in.)9.50 x 7.00 x 0.75
Unit Dimensions (hwd / in.)9.500 x 7.000 x 0.750
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% TO 90% RH, NON-CONDENSING
Storage Humidity Range0% TO 90% RH, NON-CONDENSING
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  No
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
Displayport Specification1.4
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product CertificationsIEC/EN 62040
Product ComplianceRoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.