Part Number: P580-010-V4
- Supports UHD resolutions up to 8K @ 30 Hz (4:2:0) for enhanced video without latency
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Latching DisplayPort connectors prevent cable from coming loose accidentally
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Both source and display devices must be compatible with 8K standards to watch 8K video
Package Includes
- P580-010-V4 DisplayPort 1.4 Cable with Latching Connectors, 8K, M/M, Black, 10 ft.
Specifications
OVERVIEW
UPC Code | 037332255136 |
Product Type | Passive Cable |
Technology | DisplayPort |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 7860 x 4320 (8K) @ 30Hz |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0 |
Signal Transmission | Bidirectional |
INPUT
Bus Powered | Yes |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
Latching or Gripping Connector | Yes |
PHYSICAL
Color | Black |
Material of Construction | PVC, ABS |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3 mm |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Minimum Bend Radius | 73mm |
Shipping Dimensions (hwd / in.) | 1.00 x 7.00 x 9.00 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection | Yes |
Integrated/Removable Cable | No |
MST Support | Yes |
Ohms | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
Scaler Function | No |
Ethernet Support | No |
Displayport Specification | 1.4 |
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Product Certifications | IEC/EN 62040 |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images