Part Number: P581-006-VGA-V2
Converts a DisplayPort v1.2 video signal for display on a VGA monitor, projector or television.
- Active adapter for use with any Displayport port
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- Supports computer video resolutions up to 1920 x 1200
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- No separate adapter required
- Nickel-plated connectors with gold-plated contacts
- 3-year limited warranty
Features
- Connects DisplayPort computer to VGA-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- HD15 and latching DisplayPort male connectors
- No separate adapter required
Vibrant, Superior Video Quality
- Supports computer video resolutions up to 1920 x 1200
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Converts Single-Mode and Dual-Mode (DP++) DisplayPort output
- Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
Superior Materials for Superior Performance
- Double shielding with foil and braid for maximum EMI/RFI protection
- Nickel-plated connectors with gold-plated contacts for excellent conductivity
- Latching DisplayPort plug for secure connection
- Integral strain relief for long life
Specifications
OVERVIEW
UPC Code | 037332191939 |
Product Type | Active Cable |
Technology | VGA/SVGA; DisplayPort |
Cable Type | Active |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Latching or Gripping Connector | Yes |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.24 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images