Part Number: P582-003-V2-ACT
Converts a DisplayPort v1.2 audio/video signal for display on an HDMI monitor, projector or television.
- Active adapter cable for use with any DisplayPort
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/25/30Hz
- Supports audio and HDCP
- No separate adapter required
- Gold-plated connectors and contacts
- 3-year limited warranty
Features
- Connects DisplayPort computer to HDMI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- HDMI and latching DisplayPort male connectors
- No separate adapter required
Vibrant, Superior Video Quality
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/25/30Hz
- Supports audio and HDCP
- Active adapter converts Single-Mode and Dual-Mode (DP++) DisplayPort output
- Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Latching DisplayPort plug for secure connection
- Integral strain relief for long life
Specifications
OVERVIEW
UPC Code | 037332192059 |
Product Type | Active Cable |
Technology | HDMI; DisplayPort |
Cable Type | Active |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.19 |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images