Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts a DisplayPort v1.2 audio/video signal for display on an HDMI monitor, projector or television.

  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K)
  • Supports audio and HDCP
  • No separate adapter required
  • Gold-plated connectors and contacts
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

Features

Send High-Quality DisplayPort v1.2 Audio/Video Signals to an HDMI Display
  • Connects DisplayPort computer to HDMI-enabled monitor, projector or TV
  • Ideal for displaying video on large monitor or digital sign
  • HDMI and Latching DisplayPort male connectors
  • No separate adapter required

Vibrant, Superior Video Quality
  • Supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K)
  • Supports audio and HDCP
  • Perfect for use with Dual-Mode (DP++) DisplayPort graphics cards

Superior Materials for Superior Performance
  • Gold-plated connectors and contacts for excellent conductivity
  • Latching Displayport plug for secure connection

Package Includes

  • P582-003-V2 DisplayPort 1.2 to HDMI Adapter Cable, 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332191984
Product TypePassive Cable
TechnologyHDMI; DisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HDMI (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)7.3mm
Wire Gauge (AWG)28
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.18
FEATURES & SPECIFICATIONS
Displayport Specification1.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.