Part Number: P134-06NDVIV2BP
This Model has been retired and replaced by P134-06N-DVI-V2. More information for the P134-06NDVIV2BP is available on the model support page
Features
System Requirements
- Source device with DisplayPort output
- Display device with DVI input
Package Includes
- (50) P134-06N-DVI-V2 DisplayPort 1.2 to DVI Active Converters (M/F), 6 in.
Specifications
OVERVIEW
UPC Code | 037332237705 |
Technology | DVI; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1080 @ 60Hz |
INPUT
Product Length (in.) | 5.9 |
Product Length (ft.) | 0.49 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5mm |
Shipping Dimensions (hwd / in.) | 4.10 x 15.75 x 17.75 |
Unit Dimensions (hwd / in.) | 1.690 x 1.770 x 0.570 |
Unit Weight (lbs.) | 0.22 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | 14 to 176 F (-10 to 80 C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images