Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort 1.2 to HDMI 4K Active Converter Adapter, HDCP 1.3, DPCP 1.0 (M/F), UHD 4K x 2K @ 24/30 Hz

Model Number: P136-000-UHD-V2


  • Active adapter for use with any Displayport port
  • Connect a 4K HDMI monitor to a computer with a Displayport 1.2 output
  • Displayport Male to HDMI Female
  • HDCP 1.3 and DPCP 1.0 compliant
  • 3-year limited warranty

Overview

Tripp Lite's P136-000-UHD-V2 DisplayPort 1.2 to HDMI 4K Active Converter Adapter allows you to connect a computer with a Displayport output to a HDMI monitor. Supports computer video resolutions up to 4K x 2K @ 24/30 Hz (Ultra HD). It is an active adapter, converting both Single-Mode and Dual-Mode (DP++) DisplayPort output. It’s perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals. Adapter is Plug-and-Play and requires no drivers or software. Backwards compatibile to previous Displayport versions (1.0, 1.1, 1.2). Fully molded ends ensure long life enjoyment.

Features

  • Supports DisplayPort 1.2a input and HDMI1.4b output
  • Active adapter for use with any Displayport port, converts Single-Mode and Dual-Mode (DP++) DisplayPort output
  • Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
  • Supports HDMI highest video resolution 4K x 2K @ 24/30 Hz
  • Content protection of HDCP Rx and Tx keys to support HDCP repeater
  • Supports up to 8 channel LPCM, compressed audio(AC-3,DTS) and HBR audio format
  • Supports up to 192khz audio frame rate and up to 24-bit audio sample size
  • Integrated both HDCP Rx and Tx keys to support HDCP repeater
  • HDCP 1.3 and DPCP 1.0 compliant
  • Powered from DisplayPort source
  • Plug and Play

Package Includes

  • P136-000-UHD-V2 DisplayPort 1.2 to HDMI 4K Active Converter Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188328
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.90 x 3.90 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
HDCP Specification1.3
TechnologyHDMI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P136000UHDV2 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 3-ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6-ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.
P134-000 | Digital Signage & Audio/Video P134-000 DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F
P134-06N-VGA | Digital Signage & Audio/Video P134-06N-VGA DisplayPort to VGA Active Cable Adapter, 1920x1200/1080p (M/F), 6-in.
P137-06N-DVI | Digital Signage & Audio/Video P137-06N-DVI Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, Thunderbolt 1 & 2 Compatible 1920x1200/1080p (Mini DP to DVI M/F), 6-in.
P137-06N-VGA | Digital Signage & Audio/Video P137-06N-VGA Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter for Mac/PC, Thunderbolt 1 & 2 Compatible, 1920x1200/1080p (M/F), 6-in.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
P136-000-UHD-V2

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.