DisplayPort 1.2 to VGA Active Compact Adapter Video Converter (M/F)
- Connect a VGA monitor to a computer with a DisplayPort output
- DisplayPort v1.2 to VGA Active Adapter Converter (DisplayPort-Male to VGA-Female)
- Plug-and-play convenience; no drivers or software needed
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- 3-year limited warranty
Overview
Features
- Connect a VGA monitor to a computer with a DisplayPort output
- DisplayPort 1.2 to VGA Active Adapter (DisplayPort-Male to VGA-Female)
- Supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p
- 17.28 Gbps bandwidth
- Fully molded one piece design
- Plug and Play; no drivers or software required
- Converts both Single-Mode and Dual-Mode DisplayPort output
- Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity
Specifications
OVERVIEW
UPC Code | 037332187567 |
Technology | VGA/SVGA; DisplayPort |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P134000VGAV2 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.