Part Number: P134-06NVGAV2BP
- 50-piece bulk pack of P134-06N-VGA-V2 DisplayPort to VGA video adapters
- Delivers high-definition picture quality at resolutions up to 1920 x 1200 (1080p)
- Active adapter converts Single- and Dual-Mode DP++ output for viewing on VGA display
- Compact unit fits easily into briefcase or laptop bag for instant use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with DisplayPort output
- Display device with HD15 input
- Not for use with MST Hubs
Package Includes
- (50) P134-06N-VGA-V2 DisplayPort to VGA Active Converters (M/F), 6 in.
Specifications
OVERVIEW
UPC Code | 037332237743 |
Product Type | Video Adapter |
Technology | VGA/SVGA; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
INPUT
Product Length (in.) | 5.9 |
Product Length (ft.) | 0.49 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5mm |
Shipping Dimensions (hwd / in.) | 1.00 x 15.00 x 17.50 |
Unit Dimensions (hwd / in.) | 1.460 x 0.570 x 1.770 |
Unit Weight (lbs.) | 0.22 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images