DisplayPort to VGA Active Adapter Video Converter , DP ver 1.2 (M/F), 6-in. (15.24 cm)
- Active converter works with all DisplayPorts
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Supports computer video resolutions up to 1920 x 1200
- Converts both Single-Mode and Dual-Mode DisplayPort output
- Gold-plated connectors and contacts
- 3-year limited warranty
Features
- Connects DisplayPort 1.2 computer to VGA-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Female HD15 and male DisplayPort connectors
- Backward compatible with previous DisplayPort generations
Vibrant, Superior Video Quality
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Supports computer video resolutions up to 1920 x 1200
- Converts both Single-Mode and Dual-Mode DisplayPort output
- Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Integral strain relief for long life
- Plug-and-play—no software, drivers or power supply necessary
- Fits easily into briefcase, backpack or laptop bag
Specifications
OVERVIEW
UPC Code | 037332192042 |
Technology | VGA/SVGA; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.08 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13406NVGAV2 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.