Part Number: P136-06N-HVV2BP
- 50-piece bulk pack of P136-06N-HV-V2 DisplayPort 1.2 converter adapters
- HDMI port delivers UHD picture quality at 4K resolutions up to 3840 x 2160 @ 24/30 Hz
- VGA port supports HD video resolutions up to 1920 x 1200, including 1080p
- Compact unit fits easily into pocket, briefcase or laptop bag for use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with DisplayPort output and DP++ port for HDMI pass-through (must support audio to transmit audio signals)
- Display device with VGA or HDMI input
Package Includes
- (50) P136-06N-HV-V2 DisplayPort 1.2 to VGA/HDMI All-in-One Converter Adapters
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332237675 |
Product Type | Video Adapter |
Technology | HDMI; DisplayPort; VGA/SVGA |
VIDEO
Max Supported Video Resolution | HDMI: 3840 x 2160 (4K) @ 30Hz; VGA: 1920 x 1200 @ 60Hz |
INPUT
Product Length (in.) | 5.9 |
Product Length (ft.) | 0.49 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | HDMI (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold; Nickel |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5mm |
Shipping Dimensions (hwd / in.) | 4.50 x 16.00 x 18.00 |
Unit Dimensions (hwd / in.) | 2.360 x 0.550 x 1.570 |
Unit Weight (lbs.) | 0.1 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P500-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 3 ft. (0.91 m) | |
P500-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m) | |
P500-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 10 ft. (3.05 m) | |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images