DisplayPort 1.2 to VGA Active Adapter Cable, DP with Latches to HD15 (M/M), 3 ft. (0.91 m)
- Active adapter for use with any Displayport port
- Supports computer video resolutions up to 1920 x 1200
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- No separate adapter required
- Nickel-plated connectors with gold-plated contacts
- 3-year limited warranty
Features
- Connects DisplayPort computer to VGA-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- HD15 and latching DisplayPort male connectors
- No separate adapter required
Vibrant, Superior Video Quality
- Supports computer video resolutions up to 1920 x 1200
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Converts Single-Mode and Dual-Mode (DP++) DisplayPort output
- Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
Superior Materials for Superior Performance
- Double shielding with foil and braid for maximum EMI/RFI protection
- Nickel-plated connectors with gold-plated contacts for excellent conductivity
- Latching DisplayPort plug for secure connection
- Integral strain relief for long life
Specifications
OVERVIEW
UPC Code | 037332191922 |
Technology | VGA/SVGA; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.15 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (MALE) |
SPECIAL FEATURES
Latching Connector | Yes |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P581003VGAV2 model support page.
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.