DisplayPort to VGA/DVI/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 30 Hz HDMI
- Separate DVI, HD15 and HDMI female connectors
- HDMI port supports UHD 4K x 2K @ 24/30 Hz video resolutions
- Passive adapter requires connected computer to have DP++ port
- Plug and play—no software, drivers or power supply needed
- Small size for easy carrying in laptop bag or briefcase
- 3-year limited warranty
P136-06N-HDV-4K
Have a Question?
Overview
The all-in-one unit contains separate female DVI, HD15 and HDMI ports. It supports video resolutions up to 1920 x 1080 (DVI); 1920 x 1200, including 1080p (HD15); and 3840 x 2160 (HDMI). It also supports 36-bit Deep Color (12 bits per channel). The passive adapter requires the connected computer to have a DP++ (DisplayPort++) port.
The P136-06N-HDV-4K is compatible with laptops, tablets and other devices equipped with a female DisplayPort. It’s completely plug-and-play with no software, drivers or external power supply needed. With its small size and built-in cable, the P136-06N-HDV-4K is perfect for stowing in your laptop bag and carrying to school, the office or the latest trade show.
Features
- Recommended for trade shows, classrooms, lecture halls and other presentations
- DVI port supports video resolutions up to 1920 x 1080 (1080p)
- HD15 port supports video resolutions up to 1920 x 1200, including 1080p
- HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
- Supports 36-bit Deep Color (12 bits per channel)
- 7.1 Audio Surround Sound only supported by HDMI
Plug-and-Play Convenience
- No software, drivers or external power supply required
- Small enough to stow in laptop bag or briefcase
- Passive adapter requires connected computer to have DP++ port
Specifications
OVERVIEW
UPC Code | 037332190840 |
Technology | DVI; HDMI; VGA/SVGA; DisplayPort |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.94 x 5.51 x 0.91 |
Shipping Weight (lbs.) | 0.16 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 2 | HD15 (FEMALE) |
Side B - Connector 3 | HDMI (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13606NHDV4K model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.