Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort to VGA/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 30 Hz HDMI

Model Number: P136-06N-HV-V2


All-in-one converter/adapter connects your DisplayPort-enabled laptop or tablet to a VGA or HDMI display without the need to carry separate adapters. Ideal for trade shows, classrooms and lecture halls.
  • Separate HD15 and HDMI female connectors
  • HDMI port supports UHD 4K x 2K video resolutions @ 24/30 Hz
  • The P136-06N-HV is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
  • Plug and play—no software, drivers or power supply needed
  • Small size for easy carrying in laptop bag or briefcase
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

No more carrying around separate adapters for various monitors, projectors and televisions. The P136-06N-HV-V2 DisplayPort 1.2 to VGA/HDMI All-in-One Converter Adapter connects your laptop or tablet’s DisplayPort to a VGA or HDMI display. The simple all-in-one solution for displaying content on a larger screen, the P136-06N-HV-V2 is ideal for trade shows, classrooms, lecture halls and other presentations.

The all-in-one unit contains separate female HD15 and HDMI ports. It supports video resolutions up to 1920 x 1200, including 1080p @ 60 Hz (HD15), and 4K x 2K Ultra High Definition (UHD) up to 3840 x 2160 @ 24/30 Hz (HDMI). It also supports 36-bit Deep Color (12 bits per channel).

The P136-06N-HV-V2 is compatible with laptops, tablets and other devices equipped with a female DisplayPort. It’s completely plug-and-play with no software or drivers to install or external power supply needed. With its small size and built-in cable, the P136-06N-HV-V2 is perfect for stowing in your laptop bag and carrying to school, the office or the latest trade show.

Features

Connects Your DisplayPort Laptop or Tablet to a VGA or HDMI Display
  • Ideal for trade shows, classrooms, lecture halls and other presentations
  • HD15 port supports video resolutions up to 1920 x 1200, including 1080p @ 60 Hz
  • HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
  • Supports 36-bit Deep Color (12 bits per channel)

Plug-and-Play Convenience
  • No software or drivers to install
  • No external power supply required
  • Small enough to stow in laptop bag or briefcase
  • The P136-06N-HV is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port

System Requirements

  • The P136-06N-HV is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port

Package Includes

  • P136-06N-HV-V2 DisplayPort 1.2 to VGA/HDMI All-in-One Converter Adapter, 6 in.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193216
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 3.90 x 4.80
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; VGA/SVGA; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P13606NHVV2 model support page.

Resources & Downloads

support icon

Do you own a
P136-06N-HV-V2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.