Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
8K DisplayPort cable connects your DisplayPort 1.4-compatible source and display devices to transmit enhanced 8K UHD audio/video with HDR.
  • Supports UHD resolutions up to 8K @ 30 Hz (4:2:0) for enhanced video without latency
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Latching DisplayPort connectors prevent cable from coming loose accidentally
  • Plug-and-play operation with no software required for easy, immediate installation

Features

DisplayPort 1.4 Cable Gets Your Gaming, Home Theater or Digital Signage Setup 8K-Ready
This high-speed DisplayPort cable (M/M) securely connects source and display devices compatible with DisplayPort 1.4 audio/video signals. Backward compatible with all your existing DisplayPort devices, including Blu-ray players, game consoles and 4K televisions, the P580-006-V4 is ideal for future-proofing your high-definition or UHD A/V application in anticipation of an 8K upgrade. It flawlessly handles data transfer speeds up to 32 Gbps.
Enjoy the Clarity of 4K/8K Video with 4:2:0 Color
The P580-006-V4 supports 8K UHD video resolutions up to 7680 x 4320 at 30 Hz. It’s compatible with DisplayPort 1.4 standards for carrying HDR signals, which provide a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance and 4:2:0 chroma subsampling allow you to stream 4K Amazon and Netflix content with no complications.
Latching Connectors Help Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean costly and time-consuming signal loss. The latching DisplayPort connectors help you avoid such danger, protecting your audio/video transmission by maintaining a secure link without failure. The latching cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the cord always stays connected.

System Requirements

  • Both source and display devices must be compatible with 8K standards to watch 8K video

Package Includes

  • P580-006-V4 DisplayPort 1.4 Cable with Latching Connectors, 8K, M/M, Black, 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332255129
Product TypePassive Cable
TechnologyDisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution7860 x 4320 (8K) @ 30Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0
Signal TransmissionBidirectional
INPUT
Bus Powered  Yes
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.0 mm
Wire Gauge (AWG)30
Cable Length (ft.)6
Cable Length (in.)72
Minimum Bend Radius60mm
Shipping Dimensions (hwd / in.)0.50 x 6.50 x 9.00
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise ProtectionYes
Integrated/Removable CableNo
MST Support  Yes
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
Ethernet SupportNo
Displayport Specification1.4
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product CertificationsIEC/EN 62040
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.