DisplayPort Cable with Latches, 4K @ 30 Hz, (M/M) 30 ft. (9.14 m)
- Digital Video and Audio in one cable
- Supports Displayport v1.1
- Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p
- Small footprint compared to VGA or DVI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- The future standard for Digital Video and Audio connections
- Supports Displayport v1.1
- Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p
- Monitor Resolution Support: 3840 x 2160 @ 30Hz, 2560x1600 @ 60Hz, 1920x1200 @ 120Hz
- Supports High Definition Content Protection ( HDCP )
- 28AWG, Aluminum/Mylar Shielding
Specifications
OVERVIEW
UPC Code | 037332185846 |
Product Type | Passive |
Technology | DisplayPort |
VIDEO
Max Supported Video Resolution | 3840 x 2160 @30Hz |
Max Supported Color Depth | 24-bit True Color |
Chroma Sub Sampling | 4:4:4 |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 30 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 1.06 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (MALE) |
Latching or Gripping Connector | Yes |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.1 |
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the P580030 model support page.
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images