Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort Cable with Latches (M/M) 100 ft. (30.5 m)


  • Digital Video and Audio in one cable
  • Supports 1080p resolution
  • Small footprint compared to VGA or DVI

View Full Product Details

Tripp Lite Part Number

P580-100

Have a Question?
Contact Us

Features

  • The future standard for Digital Video and Audio connections
  • Supports Displayport v1.2
  • Provides up to 1080p resolution
  • Monitor Resolution Support: 2560x1600 @ 60Hz, 1920x1200 @ 120Hz
  • Supports High Definition Content Protection ( HDCP )
  • In most applications, a signal booster (B121-000) should be used with this cable to ensure a signal strong enough for your display.

Package Includes

DisplayPort Monitor Cable - 100-ft. (30.5 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332176585
Product TypePassive
TechnologyDisplayPort
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)100
Shipping Dimensions (hwd / in.)14.00 x 17.00 x 1.00
Shipping Weight (lbs.)3.60
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Latching or Gripping ConnectorYes
FEATURES & SPECIFICATIONS
IP68 Rated  No
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the P580100 model support page.

Related Products

Video Extenders

  Model Number Description
DisplayPort Signal Booster / Extender - 1080p 60Hz, Up to 150 ft. (45 m), (DP F/F), TAA B121-000 B121-000 DisplayPort Signal Booster / Extender - 1080p 60Hz, Up to 150 ft. (45 m), (DP F/F), TAA

Documents & Downloads

Declarations of Conformity

Useful Web Pages

support icon

Do you own a
P580-100

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.