DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F),10 ft. (3.05 m)
- Supports 4K x 2K video resolutions @ 60 Hz
- Latching DisplayPort plug ensures secure connection
- Molded nickel-plated connectors with gold-plated contacts
- Supports DisplayPort v1.2, DPCP and HDCP 2.2
- Smaller connector footprint than VGA or DVI
- This product is covered by a Lifetime Limited Warranty (coverage details)
P579-010
Have a Question?
Overview
Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI interference. Molded nickel-plated connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Female connector attaches to current DisplayPort cable to add length
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Supports DisplayPort v1.2, DPCP and HDCP 2.2
Latching Male Connector Ensures Continuous A/V Signal
- Prevents cable from coming loose or getting accidentally disconnected
- Easy one-touch release button allows unplugging
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Gold-plated contacts for maximum conductivity and minimum data loss
- Integral strain relief reduces stress and adds flexibility
- Flexible PVC jacket
- Smaller connector footprint than VGA or DVI saves space
Specifications
OVERVIEW
UPC Code | 037332202017 |
Technology | DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.49 |
ENVIRONMENTAL
Operating Temperature Range | -4 F TO 140 F (-20 C TO 60 C) |
Storage Temperature Range | 5 F TO 122 F (-15 C TO 50 C) |
Relative Humidity | 10% TO 80% RH, NON-CONDENSING |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P579010 model support page.
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.