Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 3 ft.

Model Number: P579-003


Extends your existing DisplayPort™ connection by 3 ft. Latching male connector prevents accidental disconnections.
  • Supports 4K x 2K video resolutions @ 60 Hz
  • Latching DisplayPort plug ensures secure connection
  • Molded nickel-plated connectors with gold-plated contacts
  • Supports DisplayPort v1.2, DPCP and HDCP 2.2
  • Smaller connector footprint than VGA or DVI

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The P579-003 DisplayPort Extension Cable (M/F) attaches to your current DisplayPort cable to extend it by three feet. To ensure a continuous audio/video signal, the latching male end prevents the cable from coming loose or getting accidentally disconnected. This three-foot cable supports UHD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, allowing you to stream digital video and audio from a DisplayPort computer to a monitor or television with a DisplayPort input.

Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI interference. Molded nickel-plated connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Extends an Existing DisplayPort Cable an Extra 3 Ft.
  • Female connector attaches to current DisplayPort cable to add length
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports DisplayPort v1.2, DPCP and HDCP 2.2

Latching Male Connector Ensures Continuous A/V Signal
  • Prevents cable from coming loose or getting accidentally disconnected
  • Easy one-touch release button allows unplugging

First-Rate Construction for Superior Signal Transfer
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Gold-plated contacts for maximum conductivity and minimum data loss
  • Integral strain relief reduces stress and adds flexibility
  • Flexible PVC jacket
  • Smaller connector footprint than VGA or DVI saves space

Package Includes

  • P579-003 DisplayPort Extension Cable with Latch (M/F), 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202000
INPUT
Cable Length (ft.)3
Cable Length (in.)36
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
ENVIRONMENTAL
Operating Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Storage Temperature Range5 F TO 122 F (-15 C TO 50 C)
Relative Humidity10% TO 80% RH, NON-CONDENSING
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P579-003

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.