Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort Active Optical Cable (AOC) - UHD 8K 60 Hz, HDR, CL3 Rated, Black, 15 m (49 ft.)


High-speed in-wall fiber cable connects A/V components to an 8K display in your digital signage application, auditorium or security system.

  • Supports UHD resolutions up to 8K @ 60 Hz (4:2:2) for heightened video quality
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Complies with HDCP 2.2 and 1.4 standards to display up-to-date 8K video content
  • CL3-rated PVC cable jacket meets required standards for commercial in-wall installation
  • Draws power from connected device to transmit 8K signal over long distances
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P580F3-15M-8K6

Have a Question?
Contact Us

Features

8K DisplayPort Cable Gets Your Gaming, Home Theater or Digital Signage Setup 8K-Ready
This DisplayPort fiber optic cable (M/M) securely connects DisplayPort-enabled source and display devices compatible with 8K audio/video signals. Backward compatible with all your existing DisplayPort devices, including Blu-ray players, game consoles and 4K televisions, the P580F3-15M-8K6 is ideal for future-proofing your high-definition or UHD A/V application in anticipation of an 8K upgrade. 

Fiber Optic Cabling Allows 8K Transmissions Over Longer Distances
The P580F3-15M-8K6 supports DisplayPort 1.4 bandwidths of 32.4 Gbps, allowing for 8K @ 60 Hz resolutions. Because the cable uses optical fiber instead of copper, it can transmit longer distances with no latency or loss. It also is largely immune to EMI/RFI line noise that can interfere with your audio/video signal and disrupt the performance of your connected equipment.

Enjoy the Clarity of 4K/8K Video with HDR and 4:2:2 Color
The DisplayPort cable supports 8K UHD resolutions up to 7680 x 4320 at 60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 and 1.4 compliance and 4:2:2 chroma subsampling allow you to stream 4K Amazon and Netflix content with no complications. The cable is backward compatible with 4K and 1080p equipment.

Advanced Fiber Cable Is Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper cables, the P580F3-15M-8K6 is easier to install around corners and in hard-to-reach spaces behind equipment. It draws power from the connected device, so no external power supply is needed to transmit the audio/video signal across the longer distances unique to fiber optic cabling. Note: the cable must be installed in the correct direction to function properly, so please check the Source and Display labels on the connectors before installation.

Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials. The PVC jacket carries a CL3 rating, making it suitable for in-wall cable installation in residential or commercial settings. Contacts are gold-plated to provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference.

15 m (49 ft.) Cable Lets You Design an Audio/Video Application to Your Specifications
This long cable allows you greater flexibility in placing your home theater or digital signage components. For instance, your laptop or media server may be concealed some distance from the connected display for security purposes.

System Requirements

Both source and display devices must be compatible with 8K standards to watch 8K video

Package Includes

P580F3-15M-8K6 DisplayPort Fiber Active Optical Cable, M/M, Black, 15 m (49 ft.) 

RoHS compliant

Specifications

OVERVIEW
UPC Code037332259905
Product TypeActive Optical Cable (AOC)
TechnologyDisplayPort
VIDEO
Video InputDISPLAYPORT (MALE)
Video OutputDISPLAYPORT (MALE)
Max Supported Video Resolution7680x4320 (8K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)49
Max 1920 x 1080 (1080p) Range (ft)49
Max 1920 x 1200 Range (ft)49
Max 2560 x 1600 Range (ft)49
Max 3840 x 2160 (4K@30Hz) Range (ft)49
Max 3840 x 2160 (4K@60Hz) Range (ft)49
Max 4096 x 2160 (4K) Range (ft)49
Max 5120 x 2880 (5K) Range (ft)49
Max 7680 x 4320 (8K@30Hz) Range (ft)49
Max 7680 x 4320 (8K@60Hz) Range (ft)49
Signal Range (ft)49
Signal Range (m)15
Max Supported Color Depth36-bit True Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2
Maximum Signal Range (ft)50
POWER
Power Over Cable (PoC) SupportNo
PHYSICAL
Material of ConstructionPVC + ZINC ALLOY
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingCL3
Cable Outer Diameter (OD)4.8MM
Cable Length (ft.)49.2
Cable Length (in.)590.6
Ferrite Core  No
Number of Displays1
Form Factor/Mounting OptionsCable
ENVIRONMENTAL
Operating Temperature Range32 to 113°F (0 to 45°C)
Storage Temperature Range14 to 158°F (-10 to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  No
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedNo
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Contact Plating  Gold
Latching or Gripping ConnectorYes
FEATURES & SPECIFICATIONS
Displayport Specification1.4
HDCP Specification1.4; 2.2
Driver RequiredNo
10/100 Ethernet Extension SupportNo
IP68 Rated  No
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the P580F315M8K6 model support page.

Documents & Downloads

Declarations of Conformity

Useful Web Pages

support icon

Do you own a
P580F3-15M-8K6

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.