Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort to HDMI Cable Adapter (M/M), 25 ft.

Model Number: P582-025


Converts a DisplayPort audio/video signal for display on an HDMI monitor, projector or television.
  • Supports video resolutions up to 1920 x 1080 (1080p)
  • Supports audio and HDCP
  • No separate adapter required
  • Designed for Dual-Mode DisplayPort graphics cards
  • Gold-plated contacts
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The P582-025 DisplayPort to HDMI Adapter Cable connects a DisplayPort computer to the HDMI port on a monitor, projector or television. With a DisplayPort male connector on one end and an HDMI male connector on the other, this cable requires no separate adapter. It lets you use your existing HDMI display instead of buying a new DisplayPort monitor.

Ideal for displaying crystal-clear video on a large monitor or digital sign, this 25-foot cable supports high-definition video resolutions up to 1920 x 1080 (1080p), as well as rich, full audio (if your DisplayPort card supports audio passthrough) and HDCP (High-Definition Content Protection). This in-line passive adapter is designed for use with Dual-Mode (DP++) DisplayPort graphics cards.

Nickel-plated connectors and gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and molded connectors last a long time. Flexible PVC jacket makes the cable easy to install in tight corners and other areas where space is restricted.

Features

Sends High-Definition DisplayPort Audio/Video Signals to an HDMI Display
  • Connects DisplayPort computer to HDMI-enabled monitor, projector or TV
  • Ideal for displaying video on large monitor or digital sign
  • DisplayPort and HDMI male connectors
  • No separate adapter required

Vibrant Video and Sound Quality
  • Supports high-definition video resolutions up to 1920 x 1080 (1080p)
  • Supports audio and HDCP
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port

Superior Materials for Superior Performance
  • Nickel-plated connectors and gold-plated contacts for excellent conductivity
  • Integral strain relief for long life
  • Flexible PVC jacket for easy installation in tight corners

System Requirements

  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P582-020-HD-V2A

Package Includes

  • P582-025 DisplayPort to HDMI Adapter Cable (M/M), 25 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192882
INPUT
Cable Length (ft.)25
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 12.00 x 9.60
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P582025 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
B121-000 | Digital Signage & Audio/Video B121-000 DisplayPort Extender/Repeater - 1080p @ 60 Hz (DisplayPort F/F), Up to 150 ft., TAA
P168-000 | Digital Signage & Audio/Video P168-000 Compact DisplayPort Coupler Gender Changer (F/F)
P579-006 | Digital Signage & Audio/Video P579-006 DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft.
Couplers
  Model Number Description
P168-000 | Couplers P168-000 Compact DisplayPort Coupler Gender Changer (F/F)

Resources & Downloads

support icon

Do you own a
P582-025

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.