DisplayPort to HDMI Active Adapter Video Converter, HDCP, 4K 30Hz (M/F), 6-in. (15.24 cm)
Part Number: P136-06N-ACT
Connect a HDMI monitor to a computer with a Displayport output
- Active adapter cable for use with any Displayport port
- Connect a HDMI monitor to a computer with a Displayport output
- Supports Ultra High Definition ( UHD ) 4K x 2K video resolutions up to 3840x2160
- 3-year limited warranty
Features
- Actively converts ALL Displayport signals ( Single-Mode and Dual-Mode (DP++) )
- Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
- Converts Displayport to HDMI
- Supports Ultra High Definition ( UHD ) 4K x 2K video resolutions up to 3840x2160
- Displayport 1.1a compliant
- Plug and Play...no software or drivers
- No external power required
System Requirements
- Computer with Displayport output
- Display with HDMI input
Package Includes
- DisplayPort to HDMI Active Converter, 1920x1200/1080P (M/F) 6-in.
Specifications
OVERVIEW
UPC Code | 037332186324 |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 1.80 x 4.80 x 5.40 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images