Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort to HDMI Adapter Video Converter (M/F), 6 in.


Connect an HDMI monitor to a computer with a Displayport output connection.
  • Connect a HDMI monitor to a computer with a Displayport output
  • Displayport Male to HDMI Female, 6 in.
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • Supports 7.1 Audio Surround Sound
  • HDCP compliant
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P136-000

Have a Question?
Contact Us

Overview

Tripp Lite's P136-000 DisplayPort to HDMI Converter Adapter allows you to connect a computer with a Displayport output to a HDMI monitor. Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p. Fully molded ends ensure long life enjoyment. The P136-000 is a Passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.

Features

  • Connect a HDMI monitor to a computer with a Displayport output
  • Displayport Male to HDMI Female; fully molded ends
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • The P136-000 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
  • The P136-000 is a Passive adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.
  • Supports 7.1 Audio Surround Sound
  • HDCP compliant

System Requirements

  • Computer with a Displayport output
  • Display with a HDMI port
  • The P136-000 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
  • The P136-000 is a Passive adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.

Package Includes

  • DisplayPort to HDMI Converter Adapter (M/F), 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148056
INPUT
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.09
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort supports audio, but this is an optional feature and not supported by all sources. If your source supports DisplayPort with audio and it is enabled, then this product will transmit the audio signal to a connected display. Displayport.org has an Audio User Guide (https://www.displayport.org/wp-content/uploads/2011/10/DP-Audio-User-Guide-v1.pdf) with instructions on how to make sure that your device is set up properly for transmitting audio.
DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P136000 model support page.

Resources & Downloads

support icon

Do you own a
P136-000

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.